
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
T (TRAVEL) |
N/A 27 in |
Dimension B |
N/A 46-1/2 in |
Dimension C |
N/A 4-1/2 in |
Dimension D |
N/A 44 in |
Dimension E |
N/A 2 in |
Dimension F |
N/A 0.75 in |
Dimension G |
N/A 1 in |
Dimension H |
N/A 0.750 in |
Dimension J |
N/A 12-1/2 in |
Dimension K |
N/A 4 in |
Dimension M |
N/A 5-7/16 in |
Dimension R |
N/A 9-13/32 in |
Dimension S |
N/A 1-1/4 in |
Dimension U |
N/A 8-1/2 in |
Dimension W |
N/A 8-7/32 in |