RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC203

Shaft Size d

N/A 17 mm

UPC Code

N/A 087796139480

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 86 mm3.375 in

Housing Width A

N/A 25.5 mm1 in

Bolt Hole Spacing J

N/A 64 mm2.516 in

Bolt Hole Size N

N/A 12 mm0.469 in

Flange Thickness A1

N/A 11 mm0.438 in

Center of Bearing from Housing End A2

N/A 15 mm0.438 in

Inner Ring Width B

N/A 31 mm1.22 in

Center of Bearing from Bearing End S

N/A 12.7 mm0.5 in

Dimension A0

N/A 33.3 mm1.313 in

Bolt Size

N/A M10

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf