RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC207

Shaft Size d

N/A 35 mm

UPC Code

N/A 087796073609

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 117 mm4.606 in

Housing Width A

N/A 34 mm1.339 in

Bolt Hole Spacing J

N/A 92 mm3.622 in

Bolt Hole Size N

N/A 14 mm0.551 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 19 mm0.748 in

Inner Ring Width B

N/A 42.9 mm1.689 in

Center of Bearing from Bearing End S

N/A 17.5 mm0.689 in

Dimension A0

N/A 44.4 mm1.75 in

Bolt Size

N/A M12

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf