RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL201

Shaft Size d

N/A 12 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 86 mm3.375 in

Housing Width A

N/A 25.5 mm1 in

Bolt Hole Spacing J

N/A 64 mm2.516 in

Bolt Hole Size N

N/A 12 mm0.469 in

Flange Thickness A1

N/A 11 mm0.438 in

Center of Bearing from Housing End A2

N/A 15 mm0.438 in

Center of Bearing from Bearing End S

N/A 17.1 mm0.673 in

Dimension B1

N/A 43.7 mm1.72 in

Dimension A0

N/A 41.6 mm1.641 in

Bolt Size

N/A M10

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf