RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL205-16

Shaft Size d

N/A 1 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 95 mm3.74 in

Housing Width A

N/A 27 mm1.063 in

Bolt Hole Spacing J

N/A 70 mm2.756 in

Bolt Hole Size N

N/A 12 mm0.472 in

Flange Thickness A1

N/A 13 mm0.512 in

Center of Bearing from Housing End A2

N/A 16 mm0.63 in

Center of Bearing from Bearing End S

N/A 17.5 mm0.689 in

Dimension B1

N/A 44.4 mm1.748 in

Dimension A0

N/A 42.9 mm1.688 in

Bolt Size

N/A M10

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf