RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL208

Shaft Size d

N/A 40 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 130 mm5.118 in

Housing Width A

N/A 36 mm1.417 in

Bolt Hole Spacing J

N/A 102 mm4.016 in

Bolt Hole Size N

N/A 16 mm0.63 in

Flange Thickness A1

N/A 15 mm0.591 in

Center of Bearing from Housing End A2

N/A 21 mm0.827 in

Center of Bearing from Bearing End S

N/A 21.4 mm0.843 in

Dimension B1

N/A 56.3 mm2.217 in

Dimension A0

N/A 55.9 mm2.203 in

Bolt Size

N/A M14

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf