RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL211-32

Shaft Size d

N/A 2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 162 mm6.378 in

Housing Width A

N/A 43 mm1.693 in

Bolt Hole Spacing J

N/A 130 mm5.118 in

Bolt Hole Size N

N/A 19 mm0.748 in

Flange Thickness A1

N/A 18 mm0.709 in

Center of Bearing from Housing End A2

N/A 25 mm0.984 in

Center of Bearing from Bearing End S

N/A 27.8 mm1.094 in

Dimension B1

N/A 71.4 mm2.811 in

Dimension A0

N/A 68.6 mm2.703 in

Bolt Size

N/A M16

Grease Nipple Size

N/A A-R1/8

Basic Load Ratings

Static Load Rating

N/A 29400 N6609 lbf

Dynamic Load Rating

N/A 43400 N9757 lbf