
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK205 - H2305 |
Shaft Size d |
N/A 20 mm |
| Adapter Sleeve Number1 | N/A H2305 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 95 mm3.74 in |
Housing Width A |
N/A 27 mm1.063 in |
Bolt Hole Spacing J |
N/A 70 mm2.756 in |
Bolt Hole Size N |
N/A 12 mm0.472 in |
Flange Thickness A1 |
N/A 13 mm0.512 in |
Center of Bearing from Housing End A2 |
N/A 16 mm0.63 in |
Center of Bearing from Bearing End Y |
N/A 20 mm0.787 in |
Dimension B1 |
N/A 35 mm1.378 in |
Dimension A0 |
N/A 36 mm1.406 in |
Grease Nipple Size |
N/A A-1/4-2B UNF |
- 1 Purchase the Adapter Sleeve separately