
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK218 - H2318 |
Shaft Size d |
N/A 80 mm |
| Adapter Sleeve Number1 | N/A HE2318 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 235 mm9.252 in |
Housing Width A |
N/A 68 mm2.677 in |
Bolt Hole Spacing J |
N/A 187 mm7.362 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 25 mm0.984 in |
Center of Bearing from Housing End A2 |
N/A 40 mm1.575 in |
Center of Bearing from Bearing End Y |
N/A 49.5 mm1.949 in |
Dimension B1 |
N/A 86 mm3.386 in |
Dimension A0 |
N/A 89.5 mm3.25 in |
Grease Nipple Size |
N/A A-R1/8 |
- 1 Purchase the Adapter Sleeve separately