RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC305-16

Shaft Size d

N/A 1 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 45 mm1.772 in

Total Length L

N/A 175 mm6.89 in

Housing Width A

N/A 45 mm1.772 in

Bolt Hole Spacing J

N/A 132 mm5.197 in

Bolt Hole Size N

N/A 17 mm0.669 in

Bolt Hole Length N1

N/A 20 mm0.787 in

Foot Height H1

N/A 16 mm

Total Height H2

N/A 85 mm3.346 in

Dimension L1

N/A 55 mm2.165 in

Inner Ring Width B

N/A 38 mm1.496 in

Center of Bearing from End S

N/A 15 mm0.591 in

Basic Load Ratings

Static Load Rating

N/A 10900 N2450 lbf

Dynamic Load Rating

N/A 21200 N4766 lbf