RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC306

Shaft Size d

N/A 30 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 50 mm1.969 in

Total Length L

N/A 180 mm7.087 in

Housing Width A

N/A 50 mm1.969 in

Bolt Hole Spacing J

N/A 140 mm5.512 in

Bolt Hole Size N

N/A 17 mm0.669 in

Bolt Hole Length N1

N/A 20 mm0.787 in

Foot Height H1

N/A 17 mm

Total Height H2

N/A 95 mm3.74 in

Dimension L1

N/A 52.5 mm2.0625 in

Inner Ring Width B

N/A 43 mm1.693 in

Center of Bearing from End S

N/A 17 mm0.669 in

Basic Load Ratings

Static Load Rating

N/A 15000 N3372 lbf

Dynamic Load Rating

N/A 26700 N6002 lbf