
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC309 |
Shaft Size d |
N/A 45 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 67 mm2.638 in |
Total Length L |
N/A 245 mm9.646 in |
Housing Width A |
N/A 67 mm2.638 in |
Bolt Hole Spacing J |
N/A 190 mm7.48 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 30 mm1.181 in |
Foot Height H1 |
N/A 21 mm |
Total Height H2 |
N/A 132 mm5.197 in |
Dimension L1 |
N/A 75 mm2.953 in |
Inner Ring Width B |
N/A 57 mm2.244 in |
Center of Bearing from End S |
N/A 22 mm0.866 in |