
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312 |
Shaft Size d |
N/A 60 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 85 mm3.346 in |
Total Length L |
N/A 330 mm12.992 in |
Housing Width A |
N/A 85 mm3.346 in |
Bolt Hole Spacing J |
N/A 250 mm9.843 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Bolt Hole Length N1 |
N/A 38 mm1.496 in |
Foot Height H1 |
N/A 29 mm |
Total Height H2 |
N/A 167 mm6.575 in |
Dimension L1 |
N/A 102.5 mm4.031 in |
Inner Ring Width B |
N/A 71 mm2.795 in |
Center of Bearing from End S |
N/A 26 mm1.024 in |