RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC314

Shaft Size d

N/A 70 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 95 mm3.74 in

Total Length L

N/A 360 mm14.173 in

Housing Width A

N/A 90 mm3.543 in

Bolt Hole Spacing J

N/A 280 mm11.024 in

Bolt Hole Size N

N/A 27 mm1.063 in

Bolt Hole Length N1

N/A 40 mm1.575 in

Foot Height H1

N/A 35 mm

Total Height H2

N/A 186 mm7.323 in

Dimension L1

N/A 110 mm4.331 in

Inner Ring Width B

N/A 78 mm3.071 in

Center of Bearing from End S

N/A 33 mm1.299 in

Basic Load Ratings

Static Load Rating

N/A 68200 N15332 lbf

Dynamic Load Rating

N/A 104000 N23380 lbf