RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC315

Shaft Size d

N/A 75 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 100 mm3.937 in

Total Length L

N/A 380 mm14.961 in

Housing Width A

N/A 100 mm3.937 in

Bolt Hole Spacing J

N/A 290 mm11.417 in

Bolt Hole Size N

N/A 27 mm1.063 in

Bolt Hole Length N1

N/A 40 mm1.575 in

Foot Height H1

N/A 35 mm

Total Height H2

N/A 198 mm7.795 in

Dimension L1

N/A 107 mm4.213 in

Inner Ring Width B

N/A 82 mm3.228 in

Center of Bearing from End S

N/A 32 mm1.260 in

Basic Load Ratings

Static Load Rating

N/A 77200 N17355 lbf

Dynamic Load Rating

N/A 113000 N25404 lbf