RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC316

Shaft Size d

N/A 80 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 106 mm4.173 in

Total Length L

N/A 400 mm15.748 in

Housing Width A

N/A 110 mm4.331 in

Bolt Hole Spacing J

N/A 320 mm12.598 in

Bolt Hole Size N

N/A 27 mm1.063 in

Bolt Hole Length N1

N/A 40 mm1.575 in

Foot Height H1

N/A 35 mm

Total Height H2

N/A 209 mm8.228 in

Dimension L1

N/A 120 mm4.724 in

Inner Ring Width B

N/A 86 mm3.386 in

Center of Bearing from End S

N/A 34 mm1.339 in

Basic Load Ratings

Static Load Rating

N/A 86700 N19491 lbf

Dynamic Load Rating

N/A 123000 N27652 lbf