RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC318

Shaft Size d

N/A 90 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 118 mm4.646 in

Total Length L

N/A 430 mm16.929 in

Housing Width A

N/A 110 mm4.331 in

Bolt Hole Spacing J

N/A 330 mm12.992 in

Bolt Hole Size N

N/A 33 mm1.299 in

Bolt Hole Length N1

N/A 45 mm1.772 in

Foot Height H1

N/A 40 mm

Total Height H2

N/A 234 mm9.213 in

Dimension L1

N/A 120 mm4.724 in

Inner Ring Width B

N/A 96 mm3.780 in

Center of Bearing from End S

N/A 40 mm1.575 in

Basic Load Ratings

Static Load Rating

N/A 107000 N24055 lbf

Dynamic Load Rating

N/A 143000 N32148 lbf