RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC319

Shaft Size d

N/A 95 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 125 mm4.921 in

Total Length L

N/A 470 mm18.504 in

Housing Width A

N/A 120 mm4.724 in

Bolt Hole Spacing J

N/A 360 mm14.173 in

Bolt Hole Size N

N/A 36 mm1.417 in

Bolt Hole Length N1

N/A 50 mm1.969 in

Foot Height H1

N/A 46 mm

Total Height H2

N/A 248 mm9.764 in

Dimension L1

N/A 125 mm4.921 in

Inner Ring Width B

N/A 103 mm4.055 in

Center of Bearing from End S

N/A 41 mm1.614 in

Basic Load Ratings

Static Load Rating

N/A 119000 N26753 lbf

Dynamic Load Rating

N/A 153000 N34396 lbf