RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC321

Shaft Size d

N/A 105 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 140 mm5.512 in

Total Length L

N/A 490 mm19.291 in

Housing Width A

N/A 120 mm4.724 in

Bolt Hole Spacing J

N/A 380 mm14.961 in

Bolt Hole Size N

N/A 50 mm1.969 in

Bolt Hole Length N1

N/A 50 mm1.969 in

Foot Height H1

N/A 46 mm

Total Height H2

N/A 278 mm10.945 in

Dimension L1

N/A 140 mm5.512 in

Inner Ring Width B

N/A 112 mm4.409 in

Center of Bearing from End S

N/A 44 mm1.732 in

Basic Load Ratings

Static Load Rating

N/A 153000 N34396 lbf

Dynamic Load Rating

N/A 184000 N41365 lbf