
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC324 |
Shaft Size d |
N/A 120 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 160 mm6.299 in |
Total Length L |
N/A 570 mm22.441 in |
Housing Width A |
N/A 140 mm5.512 in |
Bolt Hole Spacing J |
N/A 450 mm17.717 in |
Bolt Hole Size N |
N/A 40 mm1.575 in |
Bolt Hole Length N1 |
N/A 55 mm2.165 in |
Foot Height H1 |
N/A 50 mm |
Total Height H2 |
N/A 316 mm12.441 in |
Dimension L1 |
N/A 160 mm6.299 in |
Inner Ring Width B |
N/A 126 mm4.961 in |
Center of Bearing from End S |
N/A 51 mm2.008 in |