
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC328 |
Shaft Size d |
N/A 140 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 200 mm7.874 in |
Total Length L |
N/A 620 mm24.409 in |
Housing Width A |
N/A 140 mm5.512 in |
Bolt Hole Spacing J |
N/A 500 mm19.685 in |
Bolt Hole Size N |
N/A 40 mm1.575 in |
Bolt Hole Length N1 |
N/A 55 mm2.165 in |
Foot Height H1 |
N/A 60 mm |
Total Height H2 |
N/A 393 mm15.472 in |
Dimension L1 |
N/A 185 mm7.283 in |
Inner Ring Width B |
N/A 145 mm5.709 in |
Center of Bearing from End S |
N/A 59 mm2.323 in |