RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC201

Shaft Size d

N/A 12 mm

UPC Code

N/A 087796070899

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 30.2 mm1.189 in

Total Length L

N/A 127 mm5 in

Housing Width A

N/A 38 mm1.496 in

Bolt Hole Spacing J

N/A 95 mm3.74 in

Bolt Hole Size N

N/A 13 mm0.512 in

Bolt Hole Length N1

N/A 18 mm0.709 in

Foot Height H1

N/A 16 mm

Total Height H2

N/A 60 mm2.362 in

Dimension L1

N/A 36 mm1.406 in

Inner Ring Width B

N/A 31 mm1.22 in

Center of Bearing from End S

N/A 12.7 mm0.5 in

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf