RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC207

Shaft Size d

N/A 35 mm

UPC Code

N/A 087796072008

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 47.6 mm1.874 in

Total Length L

N/A 167 mm6.575 in

Housing Width A

N/A 48 mm1.890 in

Bolt Hole Spacing J

N/A 127 mm5 in

Bolt Hole Size N

N/A 17 mm0.669 in

Bolt Hole Length N1

N/A 21 mm0.827 in

Foot Height H1

N/A 18 mm

Total Height H2

N/A 95 mm3.74 in

Dimension L1

N/A 47 mm1.844 in

Inner Ring Width B

N/A 42.9 mm1.689 in

Center of Bearing from End S

N/A 17.5 mm0.689 in

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf