
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC211 |
Shaft Size d |
N/A 55 mm |
UPC Code |
N/A 087796072718 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 63.5 mm2.5 in |
Total Length L |
N/A 219 mm8.622 in |
Housing Width A |
N/A 60 mm2.362 in |
Bolt Hole Spacing J |
N/A 171 mm6.732 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 22 mm0.866 in |
Foot Height H1 |
N/A 23 mm |
Total Height H2 |
N/A 125 mm4.921 in |
Dimension L1 |
N/A 65 mm2.563 in |
Inner Ring Width B |
N/A 55.6 mm2.189 in |
Center of Bearing from End S |
N/A 22.2 mm0.874 in |