
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC212 |
Shaft Size d |
N/A 60 mm |
UPC Code |
N/A 087796072862 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 69.8 mm2.748 in |
Total Length L |
N/A 241 mm9.488 in |
Housing Width A |
N/A 70 mm2.756 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 20 mm0.787 in |
Bolt Hole Length N1 |
N/A 25 mm0.984 in |
Foot Height H1 |
N/A 25 mm |
Total Height H2 |
N/A 138 mm5.433 in |
Dimension L1 |
N/A 73 mm2.875 in |
Inner Ring Width B |
N/A 65.1 mm2.5630 in |
Center of Bearing from End S |
N/A 25.4 mm1 in |