RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC217

Shaft Size d

N/A 85 mm

UPC Code

N/A 087796073432

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 95.2 mm3.748 in

Total Length L

N/A 310 mm12.205 in

Housing Width A

N/A 83 mm3.268 in

Bolt Hole Spacing J

N/A 247 mm9.724 in

Bolt Hole Size N

N/A 25 mm0.984 in

Bolt Hole Length N1

N/A 35 mm1.378 in

Foot Height H1

N/A 32 mm

Total Height H2

N/A 185 mm7.283 in

Dimension L1

N/A 87 mm3.438 in

Inner Ring Width B

N/A 85.7 mm3.3740 in

Center of Bearing from End S

N/A 34.1 mm1.343 in

Basic Load Ratings

Static Load Rating

N/A 61900 N13916 lbf

Dynamic Load Rating

N/A 84000 N18884 lbf