RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL205

Shaft Size d

N/A 25 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 36.5 mm1.437 in

Total Length L

N/A 140 mm5.512 in

Housing Width A

N/A 38 mm1.496 in

Bolt Hole Spacing J

N/A 105 mm4.134 in

Bolt Hole Size N

N/A 13 mm0.512 in

Bolt Hole Length N1

N/A 18 mm0.709 in

Foot Height H1

N/A 16 mm

Total Height H2

N/A 70 mm2.756 in

Dimension L1

N/A 38 mm1.5 in

Dimension B1

N/A 44.4 mm1.748 in

Center of Bearing from End S

N/A 17.5 mm0.689 in

Bolt Size

N/A M10

Basic Load Ratings

Static Load Rating

N/A 7850 N1765 lbf

Dynamic Load Rating

N/A 14000 N3147 lbf