RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL208-24

Shaft Size d

N/A 1 1/2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 49.2 mm1.937 in

Total Length L

N/A 184 mm7.244 in

Housing Width A

N/A 54 mm2.126 in

Bolt Hole Spacing J

N/A 137 mm5.394 in

Bolt Hole Size N

N/A 17 mm0.669 in

Bolt Hole Length N1

N/A 21 mm0.827 in

Foot Height H1

N/A 18 mm

Total Height H2

N/A 98 mm3.858 in

Dimension L1

N/A 53 mm2.094 in

Dimension B1

N/A 56.3 mm2.217 in

Center of Bearing from End S

N/A 21.4 mm0.843 in

Bolt Size

N/A M14

Basic Load Ratings

Static Load Rating

N/A 17800 N4002 lbf

Dynamic Load Rating

N/A 29100 N6542 lbf