RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL213-40

Shaft Size d

N/A 2 1/2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Two-Bolt Pillow Block

Dimensions

Base to Center Height H

N/A 76.2 mm3 in

Total Length L

N/A 265 mm10.433 in

Housing Width A

N/A 70 mm2.756 in

Bolt Hole Spacing J

N/A 203 mm7.992 in

Bolt Hole Size N

N/A 25 mm0.984 in

Bolt Hole Length N1

N/A 30 mm1.181 in

Foot Height H1

N/A 27 mm

Total Height H2

N/A 150 mm5.906 in

Dimension L1

N/A 78 mm3.063 in

Dimension B1

N/A 85.7 mm3.3740 in

Center of Bearing from End S

N/A 34.1 mm1.343 in

Bolt Size

N/A M20

Basic Load Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf