
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK208 - H2308 |
Shaft Size d |
N/A 35 mm |
| Adapter Sleeve Number1 | N/A H2308 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 49.2 mm1.937 in |
Total Length L |
N/A 184 mm7.244 in |
Housing Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 137 mm5.394 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 21 mm0.827 in |
Foot Height H1 |
N/A 18 mm |
Total Height H2 |
N/A 98 mm3.858 in |
Dimension L1 |
N/A 53 mm2.087 in |
Center of Bearing from End Y |
N/A 27 mm1.063 in |
Dimension B1 |
N/A 46 mm1.811 in |
- 1 Purchase the Adapter Sleeve separately