
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK209 - HE2309 |
Shaft Size d |
N/A 1 1/2 in |
| Adapter Sleeve Number1 | N/A HE2309 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Pillow Block |
Dimensions
Base to Center Height H |
N/A 54 mm2.126 in |
Total Length L |
N/A 190 mm7.48 in |
Housing Width A |
N/A 54 mm2.126 in |
Bolt Hole Spacing J |
N/A 146 mm5.748 in |
Bolt Hole Size N |
N/A 17 mm0.669 in |
Bolt Hole Length N1 |
N/A 21 mm0.827 in |
Foot Height H1 |
N/A 20 mm |
Total Height H2 |
N/A 106 mm4.173 in |
Dimension L1 |
N/A 55 mm2.165 in |
Center of Bearing from End Y |
N/A 29 mm1.142 in |
Dimension B1 |
N/A 50 mm1.969 in |
- 1 Purchase the Adapter Sleeve separately