RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL203

Shaft Size d

N/A 17 mm

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Round Flange

Dimensions

Total Height L

N/A 100 mm3.9380 in

Pilot Outside Diameter H3

N/A 62 mm

Bolt Circle Diameter J

N/A 78 mm3.078 in

Bolt Hole Spacing J1

N/A 55.1 mm2.169 in

Bolt Hole Size N

N/A 12 mm0.469 in

Flange Width A1

N/A 20.5 mm0.807 in

Center of Bearing from Housing End A2

N/A 10 mm0.391 in

Pilot Width A3

N/A 5 mm

Center of Bearing from Bearing End S

N/A 17.1 mm0.673 in

Dimension A4

N/A 36.6 mm1.438 in

Dimension B1

N/A 43.7 mm1.72 in

Basic Load Ratings

Static Load Rating

N/A 6650 N1495 lbf

Dynamic Load Rating

N/A 12800 N2878 lbf