RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC305-16

Shaft Size d

N/A 1 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 36 mm1.417 in

Slot Width A1

N/A 12 mm0.472 in

Socket Width A2

N/A 26 mm1.024 in

Total Height H

N/A 89 mm3.504 in

Pitch Height H1

N/A 80 mm

Height H2

N/A 62 mm

Total Length L

N/A 122 mm4.803 in

Shaft Length L1

N/A 76 mm2.992 in

Dimension L2

N/A 12 mm

Slot Length L3

N/A 65 mm2.559 in

Adjustment Screw Bore N

N/A 26 mm1.024 in

Opening Width N1

N/A 16 mm0.63 in

Opening Height N2

N/A 36 mm1.417 in

Inner Ring Width B

N/A 38 mm1.496 in

Center of Bearing from End S

N/A 15 mm0.591 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 10900 N2450 lbf

Dynamic Load Rating

N/A 21200 N4766 lbf