RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC307

Shaft Size d

N/A 35 mm

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 45 mm1.772 in

Slot Width A1

N/A 16 mm0.63 in

Socket Width A2

N/A 32 mm1.26 in

Total Height H

N/A 111 mm4.37 in

Pitch Height H1

N/A 100 mm

Height H2

N/A 75 mm

Total Length L

N/A 150 mm5.906 in

Shaft Length L1

N/A 94 mm3.701 in

Dimension L2

N/A 15 mm

Slot Length L3

N/A 80 mm3.15 in

Adjustment Screw Bore N

N/A 30 mm1.181 in

Opening Width N1

N/A 20 mm0.787 in

Opening Height N2

N/A 45 mm1.772 in

Inner Ring Width B

N/A 48 mm1.890 in

Center of Bearing from End S

N/A 19 mm0.748 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 19300 N4339 lbf

Dynamic Load Rating

N/A 33400 N7509 lbf