RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC308-24

Shaft Size d

N/A 1 1/2 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 50 mm1.969 in

Slot Width A1

N/A 18 mm0.709 in

Socket Width A2

N/A 34 mm1.339 in

Total Height H

N/A 124 mm4.882 in

Pitch Height H1

N/A 112 mm

Height H2

N/A 82 mm

Total Length L

N/A 162 mm6.378 in

Shaft Length L1

N/A 100 mm3.937 in

Dimension L2

N/A 17 mm

Slot Length L3

N/A 89 mm3.504 in

Adjustment Screw Bore N

N/A 32 mm1.26 in

Opening Width N1

N/A 22 mm0.866 in

Opening Height N2

N/A 50 mm1.969 in

Inner Ring Width B

N/A 52 mm2.047 in

Center of Bearing from End S

N/A 19 mm0.748 in

Grease Nipple Size

N/A B-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 24000 N5395 lbf

Dynamic Load Rating

N/A 40700 N9150 lbf