
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC312 |
Shaft Size d |
N/A 60 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 71 mm2.795 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 46 mm1.811 in |
Total Height H |
N/A 178 mm7.008 in |
Pitch Height H1 |
N/A 160 mm |
Height H2 |
N/A 113 mm |
Total Length L |
N/A 220 mm8.661 in |
Shaft Length L1 |
N/A 135 mm5.315 in |
Dimension L2 |
N/A 23 mm |
Slot Length L3 |
N/A 123 mm4.843 in |
Adjustment Screw Bore N |
N/A 41 mm1.614 in |
Opening Width N1 |
N/A 31 mm1.22 in |
Opening Height N2 |
N/A 71 mm2.795 in |
Inner Ring Width B |
N/A 71 mm2.795 in |
Center of Bearing from End S |
N/A 26 mm1.024 in |
Grease Nipple Size |
N/A B-R1/8 |