
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC313 |
Shaft Size d |
N/A 65 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 80 mm3.15 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 50 mm1.969 in |
Total Height H |
N/A 190 mm7.48 in |
Pitch Height H1 |
N/A 170 mm |
Height H2 |
N/A 116 mm |
Total Length L |
N/A 238 mm9.37 in |
Shaft Length L1 |
N/A 146 mm5.748 in |
Dimension L2 |
N/A 25 mm |
Slot Length L3 |
N/A 134 mm5.276 in |
Adjustment Screw Bore N |
N/A 43 mm1.693 in |
Opening Width N1 |
N/A 32 mm1.26 in |
Opening Height N2 |
N/A 70 mm2.756 in |
Inner Ring Width B |
N/A 75 mm2.953 in |
Center of Bearing from End S |
N/A 30 mm1.181 in |
Grease Nipple Size |
N/A B-R1/8 |