RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC313-40

Shaft Size d

N/A 2 1/2 in

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 80 mm3.15 in

Slot Width A1

N/A 26 mm1.024 in

Socket Width A2

N/A 50 mm1.969 in

Total Height H

N/A 190 mm7.48 in

Pitch Height H1

N/A 170 mm

Height H2

N/A 116 mm

Total Length L

N/A 238 mm9.37 in

Shaft Length L1

N/A 146 mm5.748 in

Dimension L2

N/A 25 mm

Slot Length L3

N/A 134 mm5.276 in

Adjustment Screw Bore N

N/A 43 mm1.693 in

Opening Width N1

N/A 32 mm1.26 in

Opening Height N2

N/A 70 mm2.756 in

Inner Ring Width B

N/A 75 mm2.953 in

Center of Bearing from End S

N/A 30 mm1.181 in

Grease Nipple Size

N/A B-R1/8

Basic Load Ratings

Static Load Rating

N/A 59900 N13466 lbf

Dynamic Load Rating

N/A 92700 N20840 lbf