
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC315-48 |
Shaft Size d |
N/A 3 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 90 mm3.543 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 55 mm2.165 in |
Total Height H |
N/A 216 mm8.504 in |
Pitch Height H1 |
N/A 192 mm |
Height H2 |
N/A 132 mm |
Total Length L |
N/A 262 mm10.315 in |
Shaft Length L1 |
N/A 160 mm6.299 in |
Dimension L2 |
N/A 25 mm |
Slot Length L3 |
N/A 150 mm5.906 in |
Adjustment Screw Bore N |
N/A 46 mm1.811 in |
Opening Width N1 |
N/A 36 mm1.417 in |
Opening Height N2 |
N/A 85 mm3.346 in |
Inner Ring Width B |
N/A 82 mm3.228 in |
Center of Bearing from End S |
N/A 32 mm1.260 in |
Grease Nipple Size |
N/A B-R1/8 |