
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC316 |
Shaft Size d |
N/A 80 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 102 mm4.016 in |
Slot Width A1 |
N/A 30 mm1.181 in |
Socket Width A2 |
N/A 60 mm2.362 in |
Total Height H |
N/A 230 mm9.055 in |
Pitch Height H1 |
N/A 204 mm |
Height H2 |
N/A 150 mm |
Total Length L |
N/A 282 mm11.102 in |
Shaft Length L1 |
N/A 174 mm6.85 in |
Dimension L2 |
N/A 28 mm |
Slot Length L3 |
N/A 160 mm6.299 in |
Adjustment Screw Bore N |
N/A 53 mm2.087 in |
Opening Width N1 |
N/A 42 mm1.654 in |
Opening Height N2 |
N/A 98 mm3.858 in |
Inner Ring Width B |
N/A 86 mm3.386 in |
Center of Bearing from End S |
N/A 34 mm1.339 in |
Grease Nipple Size |
N/A B-R1/8 |