
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC317 |
Shaft Size d |
N/A 85 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 102 mm4.016 in |
Slot Width A1 |
N/A 32 mm1.26 in |
Socket Width A2 |
N/A 64 mm2.52 in |
Total Height H |
N/A 240 mm9.449 in |
Pitch Height H1 |
N/A 214 mm |
Height H2 |
N/A 152 mm |
Total Length L |
N/A 298 mm11.732 in |
Shaft Length L1 |
N/A 183 mm7.205 in |
Dimension L2 |
N/A 30 mm |
Slot Length L3 |
N/A 170 mm6.693 in |
Adjustment Screw Bore N |
N/A 53 mm2.087 in |
Opening Width N1 |
N/A 42 mm1.654 in |
Opening Height N2 |
N/A 98 mm3.858 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from End S |
N/A 40 mm1.575 in |
Grease Nipple Size |
N/A B-R1/8 |