
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UC320-64 |
Shaft Size d |
N/A 4 in |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 120 mm4.724 in |
Slot Width A1 |
N/A 35 mm1.378 in |
Socket Width A2 |
N/A 75 mm2.953 in |
Total Height H |
N/A 290 mm11.417 in |
Pitch Height H1 |
N/A 260 mm |
Height H2 |
N/A 175 mm |
Total Length L |
N/A 345 mm13.583 in |
Shaft Length L1 |
N/A 210 mm8.268 in |
Dimension L2 |
N/A 32 mm |
Slot Length L3 |
N/A 200 mm7.874 in |
Adjustment Screw Bore N |
N/A 59 mm2.323 in |
Opening Width N1 |
N/A 48 mm1.89 in |
Opening Height N2 |
N/A 115 mm4.528 in |
Inner Ring Width B |
N/A 108 mm4.252 in |
Center of Bearing from End S |
N/A 42 mm1.654 in |
Grease Nipple Size |
N/A B-R1/8 |