
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UC322 |
Shaft Size d |
N/A 110 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 130 mm5.118 in |
Slot Width A1 |
N/A 38 mm1.496 in |
Socket Width A2 |
N/A 80 mm3.15 in |
Total Height H |
N/A 320 mm12.598 in |
Pitch Height H1 |
N/A 285 mm |
Height H2 |
N/A 185 mm |
Total Length L |
N/A 385 mm15.157 in |
Shaft Length L1 |
N/A 235 mm9.252 in |
Dimension L2 |
N/A 38 mm |
Slot Length L3 |
N/A 215 mm8.465 in |
Adjustment Screw Bore N |
N/A 65 mm2.559 in |
Opening Width N1 |
N/A 52 mm2.047 in |
Opening Height N2 |
N/A 125 mm4.921 in |
Inner Ring Width B |
N/A 117 mm4.606 in |
Center of Bearing from End S |
N/A 46 mm1.811 in |
Grease Nipple Size |
N/A B-R1/8 |