
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UC324 |
Shaft Size d |
N/A 120 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 140 mm5.512 in |
Slot Width A1 |
N/A 45 mm1.772 in |
Socket Width A2 |
N/A 90 mm3.543 in |
Total Height H |
N/A 355 mm13.976 in |
Pitch Height H1 |
N/A 320 mm |
Height H2 |
N/A 210 mm |
Total Length L |
N/A 432 mm17.008 in |
Shaft Length L1 |
N/A 267 mm10.512 in |
Dimension L2 |
N/A 42 mm |
Slot Length L3 |
N/A 230 mm9.055 in |
Adjustment Screw Bore N |
N/A 70 mm2.756 in |
Opening Width N1 |
N/A 60 mm2.362 in |
Opening Height N2 |
N/A 140 mm5.512 in |
Inner Ring Width B |
N/A 126 mm4.961 in |
Center of Bearing from End S |
N/A 51 mm2.008 in |
Grease Nipple Size |
N/A B-R1/8 |