
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bearing Number |
N/A UC326 |
Shaft Size d |
N/A 130 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 150 mm5.906 in |
Slot Width A1 |
N/A 50 mm1.969 in |
Socket Width A2 |
N/A 100 mm3.937 in |
Total Height H |
N/A 385 mm15.157 in |
Pitch Height H1 |
N/A 350 mm |
Height H2 |
N/A 220 mm |
Total Length L |
N/A 465 mm18.307 in |
Shaft Length L1 |
N/A 285 mm11.22 in |
Dimension L2 |
N/A 45 mm |
Slot Length L3 |
N/A 240 mm9.449 in |
Adjustment Screw Bore N |
N/A 75 mm2.953 in |
Opening Width N1 |
N/A 65 mm2.559 in |
Opening Height N2 |
N/A 150 mm5.906 in |
Inner Ring Width B |
N/A 135 mm5.315 in |
Center of Bearing from End S |
N/A 54 mm2.126 in |
Grease Nipple Size |
N/A B-R1/8 |