
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC328 |
Shaft Size d |
N/A 140 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 155 mm6.102 in |
Slot Width A1 |
N/A 50 mm1.969 in |
Socket Width A2 |
N/A 100 mm3.937 in |
Total Height H |
N/A 415 mm16.339 in |
Pitch Height H1 |
N/A 380 mm |
Height H2 |
N/A 230 mm |
Total Length L |
N/A 515 mm20.276 in |
Shaft Length L1 |
N/A 315 mm12.402 in |
Dimension L2 |
N/A 50 mm |
Slot Length L3 |
N/A 255 mm10.039 in |
Adjustment Screw Bore N |
N/A 80 mm3.15 in |
Opening Width N1 |
N/A 70 mm2.756 in |
Opening Height N2 |
N/A 160 mm6.299 in |
Inner Ring Width B |
N/A 145 mm5.709 in |
Center of Bearing from End S |
N/A 59 mm2.323 in |
Grease Nipple Size |
N/A B-R1/8 |