RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UC207

Shaft Size d

N/A 35 mm

UPC Code

N/A 087796076235

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Dimensions

Housing Width A

N/A 37 mm1.457 in

Slot Width A1

N/A 12 mm0.472 in

Socket Width A2

N/A 30 mm1.181 in

Total Height H

N/A 102 mm4.016 in

Pitch Height H1

N/A 89 mm

Height H2

N/A 64 mm

Total Length L

N/A 129 mm5.079 in

Shaft Length L1

N/A 78 mm3.071 in

Dimension L2

N/A 13 mm

Slot Length L3

N/A 64 mm2.531 in

Adjustment Screw Bore N

N/A 22 mm0.866 in

Opening Width N1

N/A 16 mm0.625 in

Opening Height N2

N/A 37 mm1.469 in

Inner Ring Width B

N/A 42.9 mm1.689 in

Center of Bearing from End S

N/A 17.5 mm0.689 in

Grease Nipple Size

N/A A-1/4-28UNF

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf