
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC211 |
Shaft Size d |
N/A 55 mm |
UPC Code |
N/A 087796077904 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 64 mm2.52 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 38 mm1.496 in |
Total Height H |
N/A 146 mm5.748 in |
Pitch Height H1 |
N/A 130 mm |
Height H2 |
N/A 95 mm |
Total Length L |
N/A 171 mm6.732 in |
Shaft Length L1 |
N/A 106 mm4.173 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 95 mm3.75 in |
Adjustment Screw Bore N |
N/A 35 mm1.378 in |
Opening Width N1 |
N/A 25 mm0.969 in |
Opening Height N2 |
N/A 64 mm2.531 in |
Inner Ring Width B |
N/A 55.6 mm2.189 in |
Center of Bearing from End S |
N/A 22.2 mm0.874 in |
Grease Nipple Size |
N/A A-R1/8 |