
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC212 |
Shaft Size d |
N/A 60 mm |
UPC Code |
N/A 087796077980 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 64 mm2.52 in |
Slot Width A1 |
N/A 22 mm0.866 in |
Socket Width A2 |
N/A 42 mm1.654 in |
Total Height H |
N/A 146 mm5.748 in |
Pitch Height H1 |
N/A 130 mm |
Height H2 |
N/A 102 mm |
Total Length L |
N/A 194 mm7.638 in |
Shaft Length L1 |
N/A 119 mm4.685 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 102 mm4.031 in |
Adjustment Screw Bore N |
N/A 35 mm1.378 in |
Opening Width N1 |
N/A 32 mm1.25 in |
Opening Height N2 |
N/A 64 mm2.531 in |
Inner Ring Width B |
N/A 65.1 mm2.5630 in |
Center of Bearing from End S |
N/A 25.4 mm1 in |
Grease Nipple Size |
N/A A-R1/8 |