
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC214 |
Shaft Size d |
N/A 70 mm |
UPC Code |
N/A 087796078239 |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Take-Up |
Dimensions
Housing Width A |
N/A 70 mm2.756 in |
Slot Width A1 |
N/A 26 mm1.024 in |
Socket Width A2 |
N/A 46 mm1.811 in |
Total Height H |
N/A 167 mm6.575 in |
Pitch Height H1 |
N/A 151 mm |
Height H2 |
N/A 121 mm |
Total Length L |
N/A 224 mm8.819 in |
Shaft Length L1 |
N/A 137 mm5.394 in |
Dimension L2 |
N/A 21 mm |
Slot Length L3 |
N/A 121 mm4.75 in |
Adjustment Screw Bore N |
N/A 41 mm1.614 in |
Opening Width N1 |
N/A 32 mm1.25 in |
Opening Height N2 |
N/A 70 mm2.75 in |
Inner Ring Width B |
N/A 74.6 mm2.937 in |
Center of Bearing from End S |
N/A 30.2 mm1.189 in |
Grease Nipple Size |
N/A A-R1/8 |